IESNA:LM-63-2002
[TEST]P1434539
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4A-940-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 4xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (104) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12604.1
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1919.5 1998.8 2055.4 2052.6 2007.3 1945.0 1794.9 1667.5 1678.9 1766.6 1928.0 2126.2 2372.5 2664.1 3100.1 3530.4 3875.8 4252.3 
4677.0 5028.1 5047.9 4923.3 4589.2 3994.7 2986.8 2199.8 2072.4 1613.7 1098.5 849.3 665.3 475.6 376.5 297.3 212.3 130.2 
62.3 0.0 
1919.5 2001.6 2058.2 2055.4 2010.1 1947.8 1794.9 1670.4 1678.9 1766.6 1925.2 2120.5 2355.5 2683.9 3159.5 3516.2 3918.3 4258.0 
4674.2 5042.2 5070.5 4946.0 4626.0 4040.0 3023.6 2236.6 2109.2 1678.9 1146.6 872.0 673.8 487.0 382.2 308.6 232.2 147.2 
67.9 0.0 
1919.5 1993.1 2052.6 2061.1 2024.2 1981.8 1845.9 1712.8 1693.0 1777.9 1913.8 2103.5 2338.5 2627.3 3142.5 3530.4 3918.3 4246.7 
4626.0 5045.0 5178.1 5084.7 4832.7 4325.9 3470.9 2536.7 2381.0 1962.0 1506.2 1081.5 815.4 614.4 458.6 359.6 277.4 164.2 
79.3 0.0 
1919.5 1990.3 2052.6 2083.7 2058.2 2035.6 1947.8 1803.4 1732.6 1775.1 1896.8 2075.2 2301.7 2576.3 2884.9 3315.2 3742.7 4093.8 
4498.6 4909.2 5217.7 5248.9 5062.0 4691.2 3963.6 2890.6 2712.2 2213.9 1797.8 1424.1 1112.6 829.5 611.5 438.8 334.1 
206.7 87.8 0.0 
1919.5 1995.9 2058.2 2112.0 2129.0 2129.0 2097.9 1998.8 1891.2 1871.4 1953.5 2114.8 2344.2 2621.6 2927.4 3247.3 3655.0 4059.8 
4447.7 4824.2 5200.8 5447.1 5415.9 5175.3 4691.2 3686.1 3448.3 2584.8 1953.5 1579.8 1271.2 1013.5 821.0 634.2 470.0 
334.1 121.7 0.0 
1919.5 1984.6 2049.7 2123.3 2180.0 2216.8 2242.2 2228.1 2171.5 2134.7 2174.3 2293.2 2488.5 2754.7 3074.6 3425.6 3773.9 4091.0 
4419.4 4702.5 5005.4 5353.6 5549.0 5503.7 5220.6 4699.7 4524.1 3601.2 2293.2 1458.0 1121.1 883.3 673.8 526.6 376.5 
243.5 110.4 0.0 
1919.5 1981.8 2046.9 2131.8 2233.7 2327.2 2406.4 2491.4 2539.5 2570.7 2641.4 2763.2 2944.4 3213.3 3527.6 3864.5 4170.2 4439.2 
4606.2 4750.6 4883.7 5093.2 5464.1 6002.0 6321.9 6384.2 6364.3 6109.5 5011.1 3267.1 1820.4 1163.6 886.1 659.6 
433.2 229.3 90.6 0.0 
1919.5 1970.5 2035.6 2123.3 2233.7 2372.5 2528.2 2700.9 2884.9 3068.9 3210.5 3360.5 3572.9 3824.8 4150.4 4461.8 4747.8 
4929.0 5104.5 5192.3 5285.7 5447.1 5738.7 6205.8 7007.0 7700.6 7723.3 7321.3 6265.3 5045.0 3669.1 2137.5 1166.4 
770.1 543.6 351.1 133.1 0.0 
1919.5 1964.8 2029.9 2120.5 2239.4 2369.6 2531.0 2709.4 2913.2 3119.9 3309.6 3468.1 3674.8 3935.2 4249.5 4558.1 4841.2 
5005.4 5180.9 5280.0 5373.5 5537.7 5823.6 6276.6 7046.6 7706.3 7703.5 7349.6 6310.6 5045.0 3533.2 2055.4 1155.1 
747.4 543.6 359.6 135.9 0.0 
1919.5 1953.5 2018.6 2103.5 2225.3 2361.1 2539.5 2757.5 3026.5 3354.9 3717.3 4113.6 4563.8 5033.7 5461.2 5809.4 6002.0 
6101.1 6146.4 6095.4 6106.7 6217.1 6304.9 6367.2 6030.3 5421.6 5297.0 4929.0 4546.8 3550.2 2106.3 1211.7 852.2 
586.0 441.7 331.2 147.2 0.0 
1919.5 1939.3 1990.3 2075.2 2174.3 2301.7 2468.7 2655.6 2899.1 3190.7 3527.6 3884.3 4314.6 4761.9 5220.6 5625.4 5917.0 
6115.2 6222.8 6245.4 6327.5 6514.4 6732.4 6735.2 6353.0 5826.4 5710.4 5127.1 4091.0 2899.1 1933.7 1291.0 829.5 
532.2 351.1 226.5 93.4 0.0 
1919.5 1936.5 1973.3 2052.6 2143.2 2262.1 2400.8 2567.8 2774.5 3018.0 3329.4 3646.5 4011.7 4365.6 4747.8 5076.2 5305.5 
5415.9 5475.4 5464.1 5495.2 5633.9 5817.9 5851.9 5616.9 5217.7 5138.5 4665.7 3805.0 2876.4 2038.4 1364.6 857.8 
523.8 311.4 209.5 76.4 0.0 
1919.5 1930.8 1959.1 2018.6 2092.2 2180.0 2290.4 2420.6 2567.8 2743.4 2947.2 3182.2 3420.0 3646.5 3881.5 4082.5 4198.5 
4192.9 4156.1 4065.5 3994.7 4054.2 4181.6 4269.3 4204.2 4034.3 3989.0 3717.3 3102.9 2335.7 1591.1 1024.9 730.4 
520.9 376.5 254.8 101.9 0.0 
1919.5 1902.5 1896.8 1905.3 1916.7 1911.0 1894.0 1874.2 1840.2 1811.9 1800.6 1806.3 1828.9 1868.5 1939.3 1995.9 2029.9 2010.1 1933.7 
1828.9 1710.0 1608.1 1511.8 1418.4 1296.7 1174.9 1146.6 1047.5 939.9 846.5 764.4 682.3 600.2 503.9 427.5 339.7 155.7 0.0 
1919.5 1874.2 1823.2 1749.6 1661.9 1565.6 1486.3 1435.4 1412.7 1412.7 1435.4 1463.7 1500.5 1554.3 1593.9 1639.2 1656.2 1650.5 1602.4 
1483.5 1347.6 1220.2 1107.0 996.6 897.5 812.5 804.0 758.7 704.9 654.0 603.0 549.2 487.0 413.3 342.6 263.3 107.6 0.0 
1919.5 1843.1 1727.0 1571.3 1435.4 1370.3 1361.8 1387.2 1407.1 1415.6 1418.4 1415.6 1421.2 1415.6 1409.9 1404.2 1384.4 1347.6 1288.2 
1208.9 1101.3 999.4 900.3 818.2 753.1 702.1 690.8 654.0 614.4 571.9 520.9 464.3 402.0 322.7 235.0 150.0 65.1 0.0 
1919.5 1814.7 1636.4 1429.7 1339.1 1353.3 1407.1 1441.0 1455.2 1455.2 1441.0 1421.2 1392.9 1361.8 1333.5 1299.5 1254.2 1197.6 1138.1 
1073.0 996.6 922.9 857.8 806.9 758.7 713.4 704.9 654.0 622.8 600.2 591.7 546.4 487.0 387.9 277.4 169.9 101.9 0.0 
1919.5 1786.4 1548.6 1347.6 1327.8 1395.7 1460.9 1497.7 1506.2 1492.0 1460.9 1421.2 1384.4 1344.8 1285.3 1223.0 1163.6 1112.6 1047.5 
982.4 922.9 872.0 832.3 798.4 736.1 690.8 685.1 656.8 637.0 696.5 721.9 682.3 620.0 520.9 376.5 260.5 195.3 0.0 
1919.5 1763.8 1486.3 1310.8 1350.4 1438.2 1509.0 1545.8 1551.5 1526.0 1480.7 1424.1 1367.4 1302.3 1237.2 1169.3 1095.6 1022.0 951.3 
883.3 832.3 795.5 761.6 702.1 665.3 620.0 614.4 586.0 597.4 679.5 648.3 591.7 526.6 444.5 334.1 280.3 203.8 0.0 
1919.5 1738.3 1446.7 1299.5 1361.8 1463.7 1540.1 1579.8 1579.8 1551.5 1494.8 1426.9 1353.3 1262.7 1194.7 1124.0 1030.5 934.3 863.5 
812.5 789.9 741.8 699.3 651.2 605.9 560.6 554.9 535.1 577.5 605.9 546.4 475.6 410.5 328.4 274.6 252.0 152.9 0.0 
1919.5 1744.0 1435.4 1302.3 1373.1 1480.7 1557.1 1591.1 1591.1 1559.9 1500.5 1429.7 1341.9 1228.7 1146.6 1075.8 965.4 874.8 809.7 
781.4 750.2 716.3 673.8 631.3 586.0 540.7 535.1 526.6 571.9 554.9 487.0 461.5 416.2 328.4 266.1 220.8 118.9 0.0 
1919.5 1746.8 1412.7 1296.7 1375.9 1477.8 1548.6 1582.6 1579.8 1545.8 1494.8 1426.9 1330.6 1228.7 1146.6 1070.2 962.6 869.2 798.4 
781.4 736.1 707.8 659.6 620.0 574.7 535.1 526.6 520.9 566.2 543.6 475.6 444.5 390.7 291.6 249.1 206.7 107.6 0.0 
